Home > Linear technology > W profile guides > Rails > drylin W single rail WSQ >
Picture 01
Picture 01
Drawing 01
silent

drylin W single rail WSQ

Design: Single railMaterial: aluminium, hard-anodisedRail profile: Square
Part No.
size
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
C4[mm]
60
C5[mm]
20
C6[mm]
20
Dimensions
Fold
fdbd8311-611e-4780-bd2e-90b0030230a0-origin-Zg_WSQ_Einzelschiene
H [mm]
14 Unfold Fold
da [mm]
5 Unfold Fold
a [mm]
14 Unfold Fold
h [mm]
4 Unfold Fold
h1 [mm]
4 Unfold Fold
h2 [mm]
7.5 Unfold Fold
G1 [mm]
18 Unfold Fold
G2 [mm]
10.5 Unfold Fold
A1 [mm]
13.5 Unfold Fold
Q1 [mm]
17 Unfold Fold
Q2 [mm]
15 Unfold Fold
C4 [mm]
60 Unfold Fold
C5/C6 (min.) [mm]
20 Unfold Fold
C5/C6 (max.) [mm]
49.5 Unfold Fold
k1 thread
M4 Unfold Fold
Weight [g]
232 Unfold Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Unfold Fold
da-tolerance
-0,1 mm Unfold Fold
General properties
Fold
size
06 Unfold Fold
Rail profile
square Unfold Fold
Design
Single Rail Unfold Fold
Material
Aluminium, hard-anodised Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
2,200 Unfold Fold
Geometrical moment of inertia lz [mm4]
640 Unfold Fold
Moment of resistance Wby [mm3]
220 Unfold Fold
Moment of resistance Wbz [mm3]
100 Unfold Fold
Max. length [mm]
3000 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WSQ-06
Estimated shipping in 2 business days
x1 Unit

Total system quantity
Price Per System
¥198.19
已含加工费 Without Tax
Total Price
¥198.19
Without Tax
Total tax(Tax Rate13.00%)
+ ¥25.76
Total Price
¥223.95
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download