中文

drylin® T guide rail TS-01
Aluminium rail profile with hard-anodised surfaceExtruded profile made of material EN AW-6060 T66 with a surface hardness of 500 HVVariant with the same dimensions as recirculating ball bearingLubrication-free, maintenance-free, lightweight and easy to installTemperature range: -40°C to +90°C
Part No.
size
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needsC4[mm]
60C5[mm]
20C6[mm]
20 Dimensions
Fold

a [mm]
20 Fold
C4 [mm]
60 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
49.5 Fold
h [mm]
19 Fold
h1 [mm]
12.3 Fold
k1 thread
M5 Fold
b [mm]
31 Fold
Production and installation tolerances
Fold
a-Tolerance
-0.2 mm Fold
General properties
Fold
size
01-20 Fold
Material
Aluminium, hard-anodised Fold
Design
Standard Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
22570 Fold
Geometrical moment of inertia lz [mm4]
11520 Fold
Moment of resistance Wby [mm3]
1456 Fold
Moment of resistance Wbz [mm3]
1067 Fold

Sales Consulting
Scroll


