Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Shafts > drylin® R steel shaft | low supported | SWUMN | AISI 1055 >

drylin® R steel shaft | low supported | SWUMN | AISI 1055

Picture 01
Picture 01
Drawing 01
  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Hard chrome plated also available
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
  • Aluminium support
Part No.
Outer diameter d [mm]
Drilling pattern
Dimensions
Fold
d843592f-9851-44dc-a144-6f3f8efc9ff0-origin-Swumn1800_neu
Outer diameter d [mm]
12 Unfold Fold
B [mm]
11 Unfold Fold
Pitch T [mm]
75 Unfold Fold
C5/C6 (min.) [mm]
20 Unfold Fold
C5/C6 (max.) [mm]
57 Unfold Fold
Max. length [mm]
6000 Unfold Fold
A [mm]
11 Unfold Fold
A1 [mm]
5.5 Unfold Fold
A2 [mm]
5.4 Unfold Fold
Production and installation tolerances
Fold
d tolerance
h6 Unfold Fold
H-tolerance
±0,02 mm Unfold Fold
E tolerance
±0.15mm Unfold Fold
General properties
Fold
Material
CF-53 steel (1.1213) Unfold Fold
Surface hardness
60+4 HRC Unfold Fold
Surface roughness Ra
0.15 to 0.3µm Unfold Fold
Roundness
≤ 1/2 ø Tolerance Unfold Fold
Drilling pattern
Standard Unfold Fold