Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Shafts > drylin® R steel shaft | SWMH | AISI 1055 hard-chromed >

drylin® R steel shaft | SWMH | AISI 1055 hard-chromed

Picture 01
Picture 01
  • Cost-effective standard
  • High load capacity
  • Dry area applications
  • Lower coefficient of friction against polymer bearings
  • 1.1213 (Cf53) steel
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Unfold Fold
Outer diameter d [mm]
6 Unfold Fold
Max. length [mm]
3000 Unfold Fold
Production and installation tolerances
Fold
d tolerance
h7 Unfold Fold
General properties
Fold
Material
CF-53 steel (1.1213 HV) Unfold Fold
Surface
hard-chromed Unfold Fold
Effective hardness depth [mm]
0.8 Unfold Fold
Surface roughness Ra
0.15 to 0.3µm Unfold Fold
Surface hardness
60+4 HRC Unfold Fold
Roundness
≤ 1/2 ø Tolerance Unfold Fold