中文
drylin® R steel shaft | SWM | AISI 1055

- Cost-effective standard
- High load capacity
- Dry area applications
- Lower coefficient of friction against polymer bearings
- 1.1213 (Cf53) steel
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Fold
Outer diameter d [mm]
6 Fold
Max. length [mm]
3000 Fold
Production and installation tolerances
Fold
d tolerance
h6 Fold
General properties
Fold
Material
CF-53 steel (1.1213) Fold
Surface
hardened/ground Fold
Effective hardness depth [mm]
0.8 Fold
Surface roughness Ra
0.15 to 0.3µm Fold
Surface hardness
60+4 HRC Fold
Roundness
≤ 1/2 ø Tolerance Fold

Sales Consulting
Scroll