中文
drylin® R stainless steel shaft | low supported | EWUMN, AISI 440B

- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel 1.4112 (X90)
- Aluminium support
Part No.
Outer diameter d [mm]
Drilling pattern
Dimensions
Fold

Outer diameter d [mm]
12 Fold
B [mm]
11 Fold
Pitch T [mm]
75 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
57 Fold
Max. length [mm]
6000 Fold
A [mm]
11 Fold
A1 [mm]
5.5 Fold
A2 [mm]
5.4 Fold
Production and installation tolerances
Fold
d tolerance
h6 Fold
H-tolerance
±0,02 mm Fold
E tolerance
±0.15mm Fold
General properties
Fold
Material
AISI 440B stainless steel Fold
Drilling pattern
Standard Fold

Sales Consulting