中文
drylin® R stainless steel shaft | EWM | AISI 440B

- High corrosion resistance
- High chemical resistance
- Ideal solution for wet areas
- Stainless steel, EWM 1.4112 (X90)
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Fold
Outer diameter d [mm]
6 Fold
Max. length [mm]
3000 Fold
Min. length [mm]
50 Fold
Production and installation tolerances
Fold
d tolerance
h6 Fold
General properties
Fold
Material
AISI 440B stainless steel Fold
Surface
hardened/ground Fold
Effective hardness depth [mm]
0.8 Fold

Sales Consulting



