Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Shafts > drylin® R stainless steel shaft | EEWM | AISI 420C >

drylin® R stainless steel shaft | EEWM | AISI 420C

Picture 01
Picture 01
Picture 02
rohs
cleanroom
dimensions_identical_to_linear_ball_bearings_drylin_r
  • High corrosion resistance
  • High chemical resistance
  • Ideal solution for wet areas
  • Stainless steel EEWM 1.4034 (X46)
  • We realise anything over 6 metres using plug-in connectors
Part No.
Outer diameter d [mm]
Design
Dimensions
Fold
Design
solid shaft Unfold Fold
Outer diameter d [mm]
8 Unfold Fold
Max. length [mm]
4000 Unfold Fold
Production and installation tolerances
Fold
d tolerance
h6 Unfold Fold
General properties
Fold
Material
Stainless steel AISI 420C Unfold Fold
Surface
hardened/ground Unfold Fold
Effective hardness depth [mm]
0.9 Unfold Fold
Surface roughness Ra
0.15 to 0.3µm Unfold Fold
Surface hardness
52+8 HRC Unfold Fold
Roundness
≤ 1/2 ø Tolerance Unfold Fold

Sales Consulting

Total Price

¥240.46
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (Unit)
Unit Length(mm) Type a number between 100 - 4000 to 1decimal places.
Unit Price
¥212.80 /m
Without Tax
Total Price
¥212.80
Without Tax
Total tax(Tax Rate13.00%)
+ ¥27.66
Total Price
¥240.46
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download