Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Shafts > drylin® R carbon fibre shaft | CWM >
Picture 02
Picture 02
rohs
cleanroom
dimensions_identical_to_linear_ball_bearings_drylin_r

drylin® R carbon fibre shaft | CWM

Particularly lightweightHigh flexural strength
Part No.
Outer diameter d [mm]
Design
Selection Info
L[mm]
2000
Dimensions
Fold
Design
Hollow shaft Unfold Fold
Outer diameter d [mm]
12 Unfold Fold
Inner diameter di [mm]
9 Unfold Fold
Max. length [mm]
2000 Unfold Fold
Production and installation tolerances
Fold
d tolerance
-0,1 mm Unfold Fold
General properties
Fold
Material
CFK composite Unfold Fold
Surface roughness Ra
< 0.6µm Unfold Fold
Roundness
± 0.05 mm Unfold Fold

Sales Consulting

Total Price

Fold
Bulk purchases enjoy unit price discounts
Bracket Price
Quantity (Unit)
Unit Price
¥1,009.59 /m
Price per Unit
¥2,019.18
Without Tax
Total Price
¥2,019.18
Without Tax
Total tax(Tax Rate13.00%)
+ ¥262.49
Total Price
¥2,281.67
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download