中文

drylin® R aluminium shaft as tube | AWMR
Particularly lightweightOptimal in combination with iglidur® J/J200 linersLow wear of plain bearingsCorrosion-resistantAluminium EN AW 6060/6061 (ALU)
Part No.
Outer diameter d [mm]
Design
Selection Info
L[mm]
3000 Dimensions
Fold
Design
Tube Fold
Outer diameter d [mm]
12 Fold
Inner diameter di [mm]
8 Fold
Max. length [mm]
3000 Fold
Min. length [mm]
100 Fold
Wall thickness mm [mm]
2 Fold
Production and installation tolerances
Fold
d tolerance
h8 Fold
General properties
Fold
Material
Aluminium EN AW 6061/6060 Fold
Surface
hard-anodised Fold
Surface roughness Ra
< 0.6µm Fold
Surface hardness
450-550 HV Fold
Roundness
≤ 1/2 ø Tolerance Fold
Hardness
75 HB Fold

Sales Consulting
Scroll