Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Rails > drylin W WSXQ double rail >
Picture 01
Picture 01
Drawing 01
silent

drylin W WSXQ double rail

Design: double rail high profileMaterial: aluminium, hard-anodisedRail profile: square
Part No.
size
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
Dimensions
Fold
2886f67b-daf2-4ac6-aaba-b08d75debc1b-origin-Zg_WSX-06-30
da [mm]
5 Unfold Fold
a [mm]
29.7 Unfold Fold
b [mm]
30 Unfold Fold
h [mm]
16 Unfold Fold
h1 [mm]
19.5 Unfold Fold
A1 [mm]
13.5 Unfold Fold
Weight [g]
760 Unfold Fold
nh [mm]
7 Unfold Fold
T
M5 Unfold Fold
X [mm]
12 Unfold Fold
Y [mm]
10 Unfold Fold
Production and installation tolerances
Fold
H-tolerance
±0,01 mm Unfold Fold
da-tolerance
-0,1 mm Unfold Fold
General properties
Fold
size
06-30 Unfold Fold
Rail profile
square Unfold Fold
Design
curved double rail Unfold Fold
Material
Aluminium, hard-anodised Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
30391 Unfold Fold
Geometrical moment of inertia lz [mm4]
11674 Unfold Fold
Moment of resistance Wby [mm3]
1736 Unfold Fold
Moment of resistance Wbz [mm3]
845 Unfold Fold
Max. length [mm]
4000 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WSX-06-30
x1 Unit

Total system quantity
Price Per System
¥546.86
已含加工费 Without Tax
Total Price
¥546.86
Without Tax
Total tax(Tax Rate13.00%)
+ ¥71.09
Total Price
¥617.95
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download