中文

drylin W WSPG double rail
Design: double railMaterial: fibreglassRail profile: square
Part No.
size
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs Dimensions
Fold

H [mm]
30 Fold
da [mm]
5 Fold
a [mm]
30 Fold
b [mm]
30 Fold
h [mm]
16 Fold
h1 [mm]
19.5 Fold
A1 [mm]
12 Fold
A2 [mm]
45 Fold
nh [mm]
7 Fold
X [mm]
13 Fold
Y [mm]
10 Fold
L [m]
2 Fold
Production and installation tolerances
Fold
da-tolerance
-0,1 mm Fold
General properties
Fold
size
06-30 Fold
Rail profile
square Fold
Design
Double Rail Fold
Material
Glass fibre Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
30391 Fold
Geometrical moment of inertia lz [mm4]
11674 Fold
Max. length [mm]
2000 Fold

Sales Consulting
Scroll