Please input search content
Sign up and get 50 points
Home > Linear technology > W profile guides > Rails > drylin W single rail WS >
Picture 01
Picture 01
Drawing 01

drylin W single rail WS

Design: Single railMaterial: aluminium, hard-anodisedRail profile: round
Part No.
size
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needs
C4[mm]
120
C5[mm]
20
C6[mm]
20
Dimensions
Fold
0d834341-3557-4058-8d04-d0e2af4706c1-origin-Zg_WS-10
H [mm]
27 Unfold Fold
da [mm]
16 Unfold Fold
a [mm]
27 Unfold Fold
h [mm]
7.5 Unfold Fold
h1 [mm]
3.5 Unfold Fold
h2 [mm]
14 Unfold Fold
G1 [mm]
33 Unfold Fold
G2 [mm]
19 Unfold Fold
A1 [mm]
25 Unfold Fold
Q1 [mm]
32 Unfold Fold
Q2 [mm]
28 Unfold Fold
C4 [mm]
120 Unfold Fold
C5/C6 (min.) [mm]
20 Unfold Fold
C5/C6 (max.) [mm]
79.5 Unfold Fold
k1 thread
M8 Unfold Fold
Weight [g]
980 Unfold Fold
Inner diameter di [mm]
8 Unfold Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Unfold Fold
da-tolerance
-0,1 mm Unfold Fold
General properties
Fold
size
16 Unfold Fold
Rail profile
round Unfold Fold
Design
Single Rail Unfold Fold
Material
Aluminium, hard-anodised Unfold Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
36000 Unfold Fold
Geometrical moment of inertia lz [mm4]
12900 Unfold Fold
Moment of resistance Wby [mm3]
1800 Unfold Fold
Moment of resistance Wbz [mm3]
940 Unfold Fold
Max. length [mm]
4000 Unfold Fold

Sales Consulting

Total Price

Collapse Parts List
Parts list (1 items)Check Parts Prices
Drylin
WS-16
Estimated shipping in 2 business days
x1 Unit

Total system quantity
Price Per System
¥398.90
已含加工费 Without Tax
Total Price
¥398.90
Without Tax
Total tax(Tax Rate13.00%)
+ ¥51.86
Total Price
¥450.76
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download