中文

drylin® W WS double rail
Easy to assembleNo rail cutting charge
Part No.
size
b [mm]
Hole pattern rail
Selection Info
L[mm]
1000Default cutting error is ±0.3mm, contact us for special needsC4[mm]
60C5[mm]
20C6[mm]
20 Dimensions
Fold

H [mm]
14 Fold
da [mm]
6 Fold
a [mm]
18 Fold
b [mm]
20 Fold
h [mm]
4.5 Fold
h1 [mm]
4.5 Fold
h2 [mm]
7.5 Fold
G1 [mm]
22 Fold
G2 [mm]
10 Fold
A1 [mm]
13 Fold
Q1 [mm]
16.5 Fold
Q2 [mm]
15 Fold
C4 [mm]
60 Fold
C5/C6 (min.) [mm]
20 Fold
C5/C6 (max.) [mm]
49.5 Fold
k1 thread
M4 Fold
Weight [g]
367 Fold
Production and installation tolerances
Fold
H-tolerance
±0,25 mm Fold
da-tolerance
-0,1 mm Fold
a-Tolerance
-0,7 mm Fold
General properties
Fold
size
06-20 Fold
Rail profile
round Fold
Design
Double Rail Fold
Material
Aluminum, hard anodized Fold
Hole
Through holes, two parallel hole series Fold
Mechanical properties
Fold
Geometrical moment of inertia ly [mm4]
8 Fold
Geometrical moment of inertia lz [mm4]
1 Fold
Moment of resistance Wby [mm3]
633 Fold
Moment of resistance Wbz [mm3]
195 Fold
Max. length [mm]
4000 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A

Sales Consulting
Scroll