Please input search content
Sign up and get 50 points
Home > Linear technology > NT telescopic rails > drylin NT-60 telescopic rail | PTFE-free >

drylin NT-60 telescopic rail | PTFE-free

Picture 01
Picture 01
Picture 02
Picture 03
Drawing 01
Picture 01
PFAS_free
pfte_free
  • Fail-safe as there are no rolling elements
  • Dry operation without external lubrication makes the telescopic rails maintenance-free
  • Tested in the igus® laboratory: drawer assembly with 2x NT-60, vertical installation position, centric load 200N, requirement of
  • 25,000 cycles (opening and closing) achieved
Part No.
Colour
Max. length [mm]
Dimensions
Fold
54b8b70e-e2e0-400e-ab27-30a7dfba2842-origin-DRL_TD_NT-60-xxx-Rxxx-Lxxx_1
Max. length [mm]
300 Unfold Fold
C5/C6 (max.) [mm]
99.5 Unfold Fold
C4 [mm]
150 Unfold Fold
C5/C6 (min.) [mm]
25 Unfold Fold
Length [mm]
300 Unfold Fold
General properties
Fold
Brand name
drylin Unfold Fold
Colour
silver Unfold Fold
Properties and approvals
Fold
PFAS-tested

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download