Please input search content
Sign up and get 50 points
Home > LCA > Gearboxes > Apiro > drygear® Apiro gearbox with manual clamping, position indicator and handwheel >

drygear® Apiro gearbox with manual clamping, position indicator and handwheel

Picture 01
Picture 01
Picture 02
Drawing 01

Product information

  • Available ratios: 4:1, 8:1, 32:1, 64:1
  • Output torque: 2.5Nm
  • Output: Coupling for 8mm shaft diameter
  • Drive: Hand clamp, position indicator & handwheel

A wide range of accessories is optionally available in the Apiro® modular gearbox system.

Couplings for other shaft diameters up to max. 12mm are available on request.

Part No.
Transmission
Ø T [mm]
Dimensions
Fold
19b55b2a-952f-4919-82a7-ea6116b0b78f-origin-LCA_TD_RL-A10.0130_1
Axis distance (A1) [mm]
31 Unfold Fold
B3 [mm]
55 Unfold Fold
L1 [mm]
90 Unfold Fold
L2 [mm]
220 Unfold Fold
L3 [mm]
18 Unfold Fold
L4 [mm]
238 Unfold Fold
B1 [mm]
50 Unfold Fold
H1 [mm]
87 Unfold Fold
H2 [mm]
31 Unfold Fold
Ø T [mm]
12 Unfold Fold
Ø D7 [mm]
2 Unfold Fold
W1
8x45° Unfold Fold
W2
4x90° Unfold Fold
Ø D1 [mm]
8 Unfold Fold
Ø D2 [mm]
30 Unfold Fold
Ø D3 [mm]
54 Unfold Fold
Ø D7 [mm]
2 Unfold Fold
Ø D8 [mm]
21.2 Unfold Fold
Ø D9 [mm]
25.2 Unfold Fold
General properties
Fold
Weight [g]
481.986 Unfold Fold
Mechanical properties
Fold
Backlash [°]
0.5 Unfold Fold
Rated torque [Nm]
2.5 Unfold Fold
Transmission
32:1 Unfold Fold
Rated speed [r/min]
20 Unfold Fold

IGUS_PPL_SNOW_YANG_CN_1_653a69bfb7
杨颖 Snow Yang iglidur产品工程师
IGUS_PPL_SNOW_YANG_CN_2_f667cd6b23

Product Consulting

Sales Consulting

Total Price

¥3663.62
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥3,242.14 /set
Without Tax
Total Price
¥3,242.14
Without Tax
Total tax(Tax Rate13.00%)
+ ¥421.48
Total Price
¥3,663.62
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download