Please input search content
Sign up and get 50 points
Home > LCA > Gearboxes > Apiro > drygear® Apiro® gearbox with manual clamp, position indicator and hand wheel >

drygear® Apiro® gearbox with manual clamp, position indicator and hand wheel

Picture 01
Picture 01
Picture 02
Drawing 01

Product information

  • Available transmissions: 4:1, 8:1, 32:1, 64:1
  • Output torque: 2.5Nm
  • Output: coupling for 8mm shaft diameter
  • Drive: manual clamp, position indicator and hand wheel


The Apiro® modular gearbox system includes a wide selection of optional accessories.

Couplings for other shaft diameters (up to 12mm) are available upon request.

Part No.
Transmission
Ø D4 [mm]
Dimensions
Fold
a82be15b-8268-42a0-a070-eba850275333-origin-DRG_TD_RL-A10.0129_1
B1 [mm]
50 Unfold Fold
B3 [mm]
55 Unfold Fold
B7 [mm]
16 Unfold Fold
L1 [mm]
90 Unfold Fold
L2 [mm]
220 Unfold Fold
L3 [mm]
18 Unfold Fold
L4 [mm]
238 Unfold Fold
H1 [mm]
87 Unfold Fold
H2 [mm]
31 Unfold Fold
Ø S [mm]
8 Unfold Fold
W1
8x45° Unfold Fold
W2
4x90° Unfold Fold
Ø D1 [mm]
8 Unfold Fold
Ø D2 [mm]
30 Unfold Fold
Ø D3 [mm]
54 Unfold Fold
Ø D4 [mm]
8 Unfold Fold
Ø D6
2.4 Unfold Fold
Ø D7 [mm]
2 Unfold Fold
Ø D8 [mm]
21.2 Unfold Fold
Ø D9 [mm]
25.2 Unfold Fold
General properties
Fold
Weight [g]
485.806 Unfold Fold
Mechanical properties
Fold
Backlash [°]
0.5 Unfold Fold
Rated torque [Nm]
2.5 Unfold Fold
Break torque [Nm]
15 Unfold Fold
Transmission
4:1 Unfold Fold
Rated speed [r/min]
80 Unfold Fold

IGUS_PPL_CN_industry_manager_CN_20_67e04ee941
刘锴 Sweet Liu LCA & RBTX 产品经理
IGUS_PPL_PM_and_IM_CN_4_a3d4a8c9be

Product Consulting

Sales Consulting

Total Price

¥87637.15
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit PriceWithout Tax
¥3,102.20 /set
Total PriceWithout Tax
¥77,555.00
Total taxTax Rate13%
+ ¥10082.15
Total Price Includes Tax
¥87,637.15
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download