中文
drygear® Apiro® heavy duty

- Increased protection, more stability and more precise fastening
- Robust design saves maintenance and replacement costs in the long term thanks to long service life and lubrication-free operation
- Max. dynamic load: 300N
- Rated torque: 2.5Nm
- Pitch: 2mm
- Feed rate TR lead screw: 0.5mm/revolution
- Stroke: 50mm to 250mm
Our heavy-duty Apiro has an increase in axial force absorption of 400% compared to the standard Apiro.
Part No.
Thread size
Stroke [mm]
Dimensions
Fold
B1 [mm]
50 Fold
B3 [mm]
170 Fold
B4 [mm]
100 Fold
B5 [mm]
17 Fold
B6 [mm]
12 Fold
L1 [mm]
90 Fold
L3 [mm]
18 Fold
L4 [mm]
126 Fold
H1 [mm]
87 Fold
H2 [mm]
31 Fold
W1
8x45° Fold
W2
4x90° Fold
S2
M6 Fold
S3
M3 Fold
Ø D1 [mm]
8 Fold
Ø D2 [mm]
30 Fold
Ø D3 [mm]
54 Fold
Ø D7 [mm]
2 Fold
Ø D8 [mm]
21.2 Fold
Ø D9 [mm]
16 Fold
General properties
Fold
Weight [g]
2410.863 Fold
Mechanical properties
Fold
Backlash [°]
0.5 Fold
Rated torque [Nm]
2.5 Fold
Transmission
4:1 Fold
max. axial load (dynamic) [N]
300 Fold

Sales Consulting