中文
Yamaichi connector, incl. contacts

- Max. continuous nominal current: 2.1A
- Insertion cycles: 1,000
- Temperature range -20 °C to +120 °C
- Housing material: PA66
Part No.
Number of poles
Manufacturer Part No.
General properties
Fold
Number of poles
4 (Ethernet) Fold
Manufacturer Part No.
Y-CONKIT-10 Fold
Housing material
PA66 Fold
Thermal properties
Fold
Temperature range
-20 °C to +120 °C Fold
Electrical properties
Fold
Max. continuous nominal current
2.1A Fold
Insertion cycles
1000 Fold

Sales Consulting
