igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail Signal connector SUB-D, angular connector, incl. contacts

- Design: angular connector
- Material: nickel-plated zinc die casting
- Insulation insert: glass-fibre-reinforced polyester
- Contacts: flash gold-plated copper alloy
- Max. continuous nominal current: 5A
- Test voltage: (L-L) 1200V
- Volume resistance: 1016Ω/cm
- Insertion cycles: 50
- Temperature range: -35 °C to +100 °C
Part No.
Solder insert
General properties
Fold
Design
Angular connector Fold
Solder insert
Connector, standard 25 pin Fold
Material
Zinc die casting nickel plated Fold
Insulation body
Fibreglass reinforced polyester Fold
Contacts
Copper alloy, flash gold-plated Fold
Thermal properties
Fold
Temperature range
-35°C up to +100°C Fold
Electrical properties
Fold
Max. continuous nominal current
5A Fold
Test voltage
(L-L) 1,200V Fold
Contact resistance
1016Ω/cm Fold
Insertion cycles
2 Fold

Sales Consulting















































































































