igus.cn will be offline 18:00 Jun18-23:59 Jun21
Check Detail Plug-in connector, series 615, signal coupling, incl. contacts

- Material: Zinc die-casting,/brass, nickel-plated and plastic coated
- Pollution degree: 3
- Protection class: IP 66/67 [plugged]
- Over-voltage category: III
- Temperature range: -20 °C to +130 °C
- Union nut/screw: PA modif., 30% Gf.
- Clamping ring material: Brass, nickel-plated / PA modif., 30% Gf.
- Contacts: Brass, gold-plated
- Seal: FPM / EPDM
- Insulation body: PA 6.6/PBT, UL 94/V0
- Contact type: Crimp pin
Part No.
Clamping range
Dimensions
Fold
Clamping range
4.5-6.5mm Fold
General properties
Fold
Number of poles
12 pin Fold
Contact type
Crimp pin Fold
Max. installation height [mm]
2000 Fold
Material
Zinc die-casting,/brass, nickel-plated and plastic coated Fold
Union nut/screw
PA modif., 30% Gf. Fold
Insulation body
PA 6.6/PBT, UL 94/V0 Fold
Contacts
Brass, gold-plated Fold
Seal
FPM / EPDM Fold
Clamping ring material
Brass, nickel-plated / PA modif., 30% Gf. Fold
Connector design
Signal coupling Fold
Thermal properties
Fold
Temperature range
-20 °C to +130 °C Fold
Electrical properties
Fold
Max. continuous nominal current
3.6A Fold
Nominal voltage (AC/DC)
63V Fold
Contact resistance
< 15mΩ Fold
Insertion cycles
> 50 Fold
Protection class
IP 66/67 [plugged] Fold
Degree of pollution
2 Fold
Overvoltage category
III Fold

Sales Consulting

















































































































