Please input search content
Sign up and get 50 points
Home > Ready Product > Connectors > Speedtec connector, series A, M23 coupling with central attachment, incl. contacts >

Speedtec connector, series A, M23 coupling with central attachment, incl. contacts

Picture 01
Picture 01
Picture 02
Drawing 01
  • Material: Zinc die-casting/brass, nickel-plated
  • Pollution degree: 3
  • Protection class: IP 66/67 [plugged]
  • Over-voltage category: III
  • Temperature range: -20 °C to +130 °C
  • Union nut/screw: Brass, nickel-plated
  • Clamping ring material: Brass, nickel-plated
  • Contacts: Brass, gold-plated
  • Seal: FPM/HNBR
  • Insulation body: PA 6.6/PBT, UL 94/V0
  • Contact type: Crimp pin
  • Plug design: Coupling with central attachment
  • SpeedTec
Part No.
Insulator & number of poles
Dimensions
Fold
Clamping range
9.0-13.2mm Unfold Fold
General properties
Fold
Insulator & number of poles
E-Type [8+1]-pole 3 coding slots Unfold Fold
Number of poles
[8+1] pin Unfold Fold
Max. installation height [mm]
2000 Unfold Fold
Material
Zinc die-casting/brass, nickel-plated Unfold Fold
Union nut/screw
Brass, nickel-plated Unfold Fold
Insulation body
PA 6.6/PBT, UL 94/V0 Unfold Fold
Contacts
Brass, gold-plated Unfold Fold
Seal
FPM/HNBR Unfold Fold
Clamping ring material
Brass, nickel-plated Unfold Fold
Connector design
Coupling with central attachment Unfold Fold
Thermal properties
Fold
Temperature range
-20 °C to +130 °C Unfold Fold
Electrical properties
Fold
Max. continuous nominal current
10A Unfold Fold
Nominal voltage (AC/DC)
160V Unfold Fold
Contact resistance
< 5mΩ Unfold Fold
Insertion cycles
> 50 Unfold Fold
Protection class
IP 66/67 [plugged] Unfold Fold
Degree of pollution
2 Unfold Fold
Overvoltage category
III Unfold Fold

Sales Consulting

Total Price

¥397.44
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥351.72 /set
Without Tax
Total Price
¥351.72
Without Tax
Total tax(Tax Rate13.00%)
+ ¥45.72
Total Price
¥397.44
Includes Tax
Scroll
Product Consulting
Compare
Scroll
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download