中文
Speedtec connector, series 617, M17 signal coupling, incl. contacts

- Material: Zinc die-casting/brass, nickel-plated
- Pollution degree: 3
- Protection class: IP 66/67 [plugged]
- Over-voltage category: III
- Temperature range: -20 °C to +130 °C
- Union nut/screw: Brass, nickel-plated
- Clamping ring material: Brass, nickel-plated
- Contacts: Brass, gold-plated
- Seal: FPM
- Insulation body: PBT, UL 94/V0
- Contact type: Crimp pin
- SpeedTec
Part No.
Insulator & number of poles
Dimensions
Fold
Clamping range
9.5-12.0mm Fold
General properties
Fold
Insulator & number of poles
E-Type 17-pole Fold
Number of poles
17 pin Fold
Max. installation height [mm]
2000 Fold
Material
Zinc die-casting/brass, nickel-plated Fold
Union nut/screw
Brass, nickel-plated Fold
Insulation body
PBT, UL 94/V0 Fold
Contacts
Brass, gold-plated Fold
Seal
FPM Fold
Clamping ring material
Brass, nickel-plated Fold
Connector design
Signal coupling Fold
Thermal properties
Fold
Temperature range
-20 °C to +130 °C Fold
Electrical properties
Fold
Max. continuous nominal current
3.6A Fold
Nominal voltage (AC/DC)
63V Fold
Contact resistance
< 15mΩ Fold
Insertion cycles
> 50 Fold
Protection class
IP 66/67 [plugged] Fold
Degree of pollution
2 Fold
Overvoltage category
III Fold

Sales Consulting
Scroll


