Please input search content
Sign up and get 50 points
Home > Ready Product > Connectors > HUMMEL cable glands HSK-M >

HUMMEL cable glands HSK-M

Picture 01
Picture 01
Drawing 01
  • Robust and durable: brass/stainless steel for maximum industrial loads.
  • Maximum impermeability: IP66, IP68 (up to 10bar) and IP69K.
  • Strong strain relief: secure hold even when during vibrations.
  • Metric
  • International compliance: RoHS and REACH, free from conflict materials.
Part No.
Male thread
Cable diameter
Dimensions
Fold
Male thread
M12x1.5 Unfold Fold
Min. cable diameter [mm]
3 Unfold Fold
Max. cable diameter [mm]
6.5 Unfold Fold
Cable diameter
3-6.5mm Unfold Fold
GL [mm]
6.5 Unfold Fold
H Bolt [mm]
19 Unfold Fold
SW (wrench size)
SW14 Unfold Fold
General properties
Fold
PU piece
5 pcs. Unfold Fold
Manufacturer Part No.
1.609.1200.50 Unfold Fold
Material
Brass, nickel-plated Unfold Fold
Clamping insert
PA Unfold Fold
Moulded seal
NBR Unfold Fold
O-ring
NBR Unfold Fold
Protection class
IP 68 – 10bar/IP 69K in the given clamping area Unfold Fold
Colour
grey Unfold Fold
Thermal properties
Fold
Long-term service temperature
-40 °C to 100 °C Unfold Fold

Sales Consulting

Total Price

¥42.08
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥37.24 /set
Without Tax
Total Price
¥37.24
Without Tax
Total tax(Tax Rate13.00%)
+ ¥4.84
Total Price
¥42.08
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download