中文
HUMMEL cable glands HSK-K

- Rugged & durable: Brass/stainless steel for heavy‑duty industrial environments.
- High sealing performance: IP66, IP68 (up to 10 bar) & IP69K.
- Strong strain relief: Secure cable retention under vibration.
- Metric threads
- Global compliance: RoHS & REACH, conflict‑free materials.
Part No.
Male thread
Cable diameter
Dimensions
Fold
Male thread
M25x1.5 Fold
Min. cable diameter [mm]
9 Fold
Max. cable diameter [mm]
16 Fold
Cable diameter
9-16mm Fold
GL [mm]
7 Fold
H Bolt [mm]
26 Fold
SW (wrench size)
SW30 Fold
General properties
Fold
PU piece
5 pcs. Fold
Manufacturer Part No.
1.609.2500.51 Fold
Material
Brass, nickel-plated Fold
Clamping insert
PA Fold
Moulded seal
NBR Fold
O-ring
NBR Fold
Protection class
IP 68 – 10bar/IP 69K in the given clamping area Fold
Colour
grey Fold
Thermal properties
Fold
Long-term service temperature
-40 °C to 100 °C Fold

Sales Consulting