Please input search content
Sign up and get 50 points
Home > Ready Product > Connectors > HUMMEL cable glands HSK-M-EMC-D >

HUMMEL cable glands HSK-M-EMC-D

Picture 01
Picture 01
Drawing 01
  • 360° EMC protection: metallised clamping body for continuous shield connection.
  • Maximum impermeability: IP68 and IP69K for the highest protection requirements.
  • Robust brass: nickel-plated for durable, industrial operating conditions.
  • International approvals: UL, cUL, NEMA - globally applicable.
  • Quick assembly: clamping principle for simple installation
  • No minimum order quantity
Part No.
Male thread
Cable diameter
Dimensions
Fold
Male thread
M12x1.5 Unfold Fold
Min. cable diameter [mm]
3 Unfold Fold
Max. cable diameter [mm]
6.5 Unfold Fold
Cable diameter
3-6.5mm Unfold Fold
GL [mm]
6.5 Unfold Fold
H Bolt [mm]
25 Unfold Fold
SW (wrench size)
SW14 Unfold Fold
General properties
Fold
PU piece
5 pcs. Unfold Fold
Manufacturer Part No.
1.631.1200.50 Unfold Fold
Material
Brass, nickel-plated Unfold Fold
Clamping insert
Metal coated PA Unfold Fold
Moulded seal
NBR Unfold Fold
O-ring
NBR Unfold Fold
Protection class
IP 68 – 10bar/IP 69K in the given clamping area Unfold Fold
Thermal properties
Fold
Long-term service temperature
-40 °C to 100 °C Unfold Fold

Sales Consulting

Total Price

¥143.54
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (set)
Unit Price
¥127.03 /set
Without Tax
Total Price
¥127.03
Without Tax
Total tax(Tax Rate13.00%)
+ ¥16.51
Total Price
¥143.54
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download