中文
Binder M8 cable connector, 4.0-5.5mm, shielded, 99 3361 100 03, 99 3363 100 04, screw clamp, IP67, UL listed

Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 3361 100 03 Fold
Insulation class
II Fold
Contacts
CuZn (brass) Fold
Weight [g]
32 Fold
Dynamic information
Fold
Clamping range
4.0-5.5mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
III Fold
Plug
Fold
Connector design
Straight pin plug-in connector Fold
Number of poles
3 pin Fold
Connection cross-section [mm]
0.14 - 0.50mm² Fold
Connection cross-section [AWG]
AWG 26 - 20 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL listed Fold
Rated current (40°C)
4 A Fold
Rated voltage [V]
60 Fold
Contact surface
Au (Gold) Fold
Locking material
CuZn (nickel-plated brass) Fold
Contact body material
PA66 (UL94HB) Fold
Locking
M8 Fold

Sales Consulting


