中文
Binder M8 cable socket, 4.0-5.5mm, shielded, 99 3362 100 04, 99 3360 100 03, screw clamp, IP67, UL listed

- M8 cable socket, shielded, 4.0mm to 5.5mm, screw clamp.
- IP67.
- UL.
- EMC-safe.
- Compact.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 3362 100 04 Fold
Insulation class
II Fold
Contacts
CuSn (bronze) Fold
Weight [g]
30.5 Fold
Dynamic information
Fold
Clamping range
4.0-5.5mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
III Fold
Plug
Fold
Connector design
Straight socket plug-in connector Fold
Number of poles
4 pin Fold
Connection cross-section [mm]
0.14 - 0.50mm² Fold
Connection cross-section [AWG]
AWG 26 - 20 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL listed Fold
Rated current (40°C)
4 A Fold
Rated voltage [V]
60 Fold
Contact surface
Au (Gold) Fold
Locking material
CuZn (nickel-plated brass) Fold
Contact body material
PA66 (UL94HB) Fold
Locking
M8 Fold

Sales Consulting


