中文
Binder M12-X cable connector, 5.5-9.0mm, shielded, 99 3787 810 08, cutting clamp, IP67

- M12-X cable connector, shielded, 5.5mm to 9.0mm, screw clamp.
- IP67.
- IDC.
- Shielded.
- X-coded.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 3787 810 08 Fold
Insulation class
II Fold
Contacts
CuSn (bronze) Fold
Weight [g]
77.4 Fold
Dynamic information
Fold
Clamping range
5.5-9.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 10mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight pin plug-in connector Fold
Number of poles
8 pin Fold
Connection cross-section [AWG]
AWG 27 - 22 Fold
EMC compliance
shielded Fold
Rated current (40°C)
0.5 A Fold
Rated voltage [V]
50 V AC / 60 V DC Fold
Contact surface
Au (Gold) Fold
Locking material
Zinc die casting nickel plated Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting


