中文
Binder M12-X cable socket, 5.5mm to 9.0mm, shielded, 99 3788 810 08, cutting clamp, IP67

- M12-X cable socket, shielded, 5.5mm to 9.0mm, cutting clamp.
- IP67.
- IDC technology.
- Shielded.
- X-coded.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 3788 810 08 Fold
Insulation class
II Fold
Contacts
CuZn (brass) Fold
Weight [g]
70.86 Fold
Dynamic information
Fold
Clamping range
5.5-9.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 15mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight socket plug-in connector Fold
Number of poles
8 pin Fold
Connection cross-section [mm]
min. 0.10 - max. 0.34mm² Fold
Connection cross-section [AWG]
min. AWG 27 - max. AWG 22 Fold
EMC compliance
shielded Fold
Rated current (40°C)
0.5 A Fold
Rated voltage [V]
50 V AC / 60 V DC Fold
Contact surface
Au (Gold) Fold
Locking material
Zinc die casting nickel plated Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting
Scroll


