中文
Binder M12-D cable socket, 5.0mm to 8.0mm, shielded, 99 3728 810 04, screw clamp, IP67, UL

- M12-D cable socket, shielded, 5mm to 8mm, screw clamp.
- IP67.
- UL.
- D-coded (PROFINET/Ethernet).
- Shielded.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 3728 810 04 Fold
Insulation class
III Fold
Contacts
CuZn (brass) Fold
Weight [g]
53.7 Fold
Dynamic information
Fold
Clamping range
5.0-8.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight socket plug-in connector Fold
Number of poles
4 pin Fold
Connection cross-section [mm]
max. 0.75mm² Fold
Connection cross-section [AWG]
max. AWG 18 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
4 A Fold
Rated voltage [V]
250 Fold
Contact surface
Au (Gold) Fold
Locking material
Zinc die casting nickel plated Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting


