中文
Binder M12-A cable connector, 8.0mm to 10.0mm, shielded, 99 1487 914 08, 99 1437 914 05, screw clamp, IP67, UL

- M12-A cable connector, shielded, 8mm to 10mm, screw clamp.
- IP67.
- UL.
- For larger cables.
- A-coded.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 1487 914 08 Fold
Insulation class
III Fold
Contacts
CuZn (brass) Fold
Weight [g]
53.6 Fold
Dynamic information
Fold
Clamping range
8.0-10.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight pin plug-in connector Fold
Number of poles
8 pin Fold
Connection cross-section [mm]
max. 0.50mm² Fold
Connection cross-section [AWG]
max.
AWG 20 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
1.5 A (2 A UL) Fold
Rated voltage [V]
30 Fold
Contact surface
Au (Gold) Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting


