中文
Binder M12-A cable connector, 4.0-6.0mm, shielded, 99 1429 812 04, screw clamp, IP67, UL

- M12-A cable connector, shielded, 4mm to 6mm, screw clamp.
- IP67.
- UL.
- EMC-safe.
- A-coded.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 1429 812 04 Fold
Insulation class
III Fold
Contacts
CuZn (brass) Fold
Weight [g]
44.4 Fold
Dynamic information
Fold
Clamping range
4.0-6.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight pin plug-in connector Fold
Number of poles
4 pin Fold
Connection cross-section [mm]
max. 0.75mm² Fold
Connection cross-section [AWG]
max. AWG 18 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
4 A (3 A UL) Fold
Rated voltage [V]
250 Fold
Contact surface
Au (Gold) Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting


