中文
Binder M12-A cable socket, 6.0-8.0mm, shielded, 99 1436 812 05, 99 1486 812 08, screw clamp, IP67, UL

- M12-A cable socket, shielded, 6mm to 8mm, screw clamp.
- IP67.
- UL.
- Shielded.
- A-coded.
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 1486 812 08 Fold
Insulation class
III Fold
Contacts
CuZn (brass) Fold
Weight [g]
49.463 Fold
Dynamic information
Fold
Clamping range
6.0-8.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Straight socket plug-in connector Fold
Number of poles
8 pin Fold
Connection cross-section [mm]
max. 0.50mm² Fold
Connection cross-section [AWG]
max.
AWG 20 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
1.5 A (2 A UL) Fold
Rated voltage [V]
30 Fold
Contact surface
Au (Gold) Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting


