中文
Binder M12-A angle socket, 6.0-8.0mm, shielded, 99 1436 822 05, 99 1430 822 04, screw terminal, IP67, UL

Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 1430 822 04 Fold
Insulation class
III Fold
Contacts
CuZn (brass) Fold
Weight [g]
71.7 Fold
Dynamic information
Fold
Clamping range
6.0-8.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 3mΩ Fold
Insertion cycles
> 100 Fold
Protection class
IP67 Fold
Overvoltage category
II Fold
Plug
Fold
Connector design
Angled socket plug-in connector Fold
Number of poles
4 pin Fold
Connection cross-section [mm]
max. 0.75mm² Fold
Connection cross-section [AWG]
max. AWG 18 Fold
EMC compliance
shielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
4 A (3 A UL) Fold
Rated voltage [V]
250 Fold
Contact surface
Au (Gold) Fold
Contact body material
PA Fold
Locking
M12 Fold

Sales Consulting


