中文
Binder 7/8" cable socket, 8.0mm to 10.0mm, unshielded, 99 2444 21 05, 99 2442 21 04, screw clamp, IP67, UL, VDE

- 7/8" cable socket
- unshielded
- 8mm to 10mm
Part No.
Number of poles
General properties
Fold
Manufacturer Part No
99 2444 21 05 Fold
Insulation class
III Fold
Contacts
Pin: CuZn (brass) / socket: CuSn (bronze) Fold
Weight [g]
58.13 Fold
Dynamic information
Fold
Clamping range
8.0-10.0mm Fold
Electrical properties
Fold
Contact resistance
≤ 5 mΩ Fold
Insertion cycles
> 50 Fold
Protection class
IP67 Fold
Overvoltage category
III Fold
Plug
Fold
Connector design
Straight socket plug-in connector Fold
Number of poles
4+PE Fold
Connection cross-section [mm]
max. 1.50mm² Fold
Connection cross-section [AWG]
max. AWG 16 Fold
VDE approval
Yes Fold
EMC compliance
unshielded Fold
UL or UL-listed
UL Fold
Rated current (40°C)
9 A Fold
Rated voltage [V]
300 (UL 600 V) Fold
Contact surface
Au (Gold) Fold
Locking material
Zinc die casting nickel plated Fold
Contact body material
PUR/PA Fold
Locking
7/8" Fold

Sales Consulting


