中文

iglidur® B250 round bars
Wear-resistantGood media-resistanceResistant to edge pressureHigh impact resistance
Part No.
Outer diameter d [mm]
Selection Info
Length[mm]
1000 Dimensions
Fold
Outer diameter d [mm]
55 Fold
Mechanical properties
Fold
Shore D hardness
77 Fold
Modulus of elasticity [MPa]
2700 Fold
Requirements
Fold
Mould-free according to DIN EN ISO 846 Procedure A
ESD compliant
EU 10/2011 compliant
FDA compliant
General properties
Fold
Density [g/cm³]
1.4 Fold
Max. total moisture absorption [Wt.- %]
0.8 Fold
Max. moisture absorption [Wt.- %]
0.2 Fold
Colour
White Fold
Coefficient of friction, dynamic, against steel
0.09 - 0.25 Fold

Sales Consulting
Scroll
