中文

iglidur® ECO A500 round bars
For high temperatures (up to +250°C)Low-cost material100% lubrication-free
Please note: this ECO variant does not comply with FDA and EU.
Part No.
Outer diameter d [mm]
Selection Info
Length[mm]
1000 Dimensions
Fold
Outer diameter d [mm]
35 Fold
Mechanical properties
Fold
Shore D hardness
76 Fold
Modulus of elasticity [MPa]
2300 Fold
Requirements
Fold
ESD compliant
General properties
Fold
Density [g/cm³]
1.46 Fold
Max. total moisture absorption [Wt.- %]
1.3 Fold
Max. moisture absorption [Wt.- %]
0.2 Fold
Colour
black Fold
Coefficient of friction, dynamic, against steel
0.05 - 0.23 Fold

Sales Consulting
