Please input search content
Sign up and get 50 points
Home > Bearings > Ball bearings > Guide rollers > Conveyor rollers tube, without ball bearings >

Conveyor rollers tube, without ball bearings

Picture 01
Picture 01
Drawing 01
  • Outer Ø: 20, 30, 38, 50, 60, 100mm
  • Inner Ø: 18, 28, 35, 46, 48, 56, 98mm
  • Materials: Aluminium clear anodised, stainless steel, carbon
  • Customised lengths from 50 to 1500mm
Part No.
Ø d1 [mm]
Ø d2 [mm]
Roll material
Dimensions
Fold
6dfce700-8ef0-4247-9b4e-fa6bab9f6048-origin-XRS_TD_XWMR_DE_1
Ø d1 [mm]
18 Unfold Fold
Ø d2 [mm]
20 Unfold Fold
Length of guide roller
50-1,500mm Unfold Fold
Tolerance of shaft
h6 Unfold Fold
General properties
Fold
Roll material
aluminium Unfold Fold

IGUS_PPL_CN_industry_manager_CN_22_0e650d4ac9
陈亚 Daniel Chen xiros®产品经理
IGUS_PPL_PM_and_IM_CN_28_8e790f310f

Product Consulting

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download