中文
符合Mitsubishi三菱标准的编码器线,iMR-J3ENCBLxxM-A1-L/H,耐油PVC

General properties
Fold
Base article
CF211.02.03.02 Fold
Manufacturer Part No
iMR-J3ENCBLxxM-A1-L/H Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
(3x(2x0.25))C Fold
Outer diameter (d) max. [mm]
7 Fold
Technical data
Fold
Copper index kg/km [kg/km]
32 Fold
Drive technology system
Mitsubishi Electric Fold
Dynamic information
Fold
Min. bend radius, e-chain [mm]
52.5 Fold
Min. bend radius, e-chain (factor) [x d]
7.5 Fold
Min. bend radius, flexible (factor) [x d]
6 Fold
Min. bend radius, fixed (factor) [x d]
4 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Cable structure
Fold
Outer jacket colour
Silver grey (comparable to RAL 7001) Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Fold
Properties and approvals
Fold
CE
According to 2014/35/EU Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold

Sales Consulting
Scroll
