Please input search content
Sign up and get 50 points
Home > chainflex > Optical cable > chainflex® fibre optic cable CFLK >

chainflex® fibre optic cable CFLK

Picture 01
Picture 01
oil_resistance
ce
rohs
silocon_free
uv_resistant
non_halogen
  • POF fibres for heavy-duty applications and interference-free data transmission
  • PUR outer jacket
  • Halogen-free
  • Silicone-free
  • Coolant-resistant
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
Part No.
Number of fibres/Fibre diameter/Conductor nominal cross section
General properties
Fold
Fibre diameter approx.
980/1000 Unfold Fold
number of fibres
1 Unfold Fold
Fibre type
POF Unfold Fold
Outer diameter (d) max. [mm]
6 Unfold Fold
Weight per km [kg/km]
27 Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
12.5 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
75 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
7 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature e-chain®
-20°C up to +60°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-40°C to +60°C (according to DIN EN 60811-504) Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-50°C to +60°C (according to DIN EN 50305) Unfold Fold
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
20 Unfold Fold
Electrical properties
Fold
Bandwidth [MHz x km] @ 650 nm
2 Unfold Fold
Attenuation [dB/km] @ 650 nm
200 Unfold Fold
Core
Fold
Fibre optic cables
980/1000 µm fibre with PE insulation. Unfold Fold
8fb8a586-b113-4bb1-b865-9e5588e37a15-origin-CF_ICON_Aderverseilung
Core stranding
POF fibre with stranded high-tensile plastic reinforcement. Unfold Fold
Fibre identification
black Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket
Low-adhesion, halogen-free PUR mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-10-2). Unfold Fold
6da0f19a-3674-4934-a68e-55d209355374-origin-CF_ICON_AuC39Fenmantel
Outer jacket colour
Red lilac (comparable to RAL 4001) Unfold Fold
Characteristics classification
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
PTFE-free
The design of these products does not contain PTFE Unfold Fold
3c216d69-f731-4f15-b6a7-3da1a6a3c281-origin-CF_ICON_ul.verified
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold
cfa8310f-9c14-4c3a-96b1-1ba4f0968bbd-origin-Icon_REACH
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
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
¥62.04
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Unit Price
¥54.90 /m
Without Tax
Total Price
¥54.90
Without Tax
Total tax(Tax Rate13.00%)
+ ¥7.14
Total Price
¥62.04
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download