Please input search content
Sign up and get 50 points
Home > chainflex > Bus cables > chainflex® bus cable CFBUS.PVC >

chainflex® bus cable CFBUS.PVC

Picture 01
Picture 01
ce
rohs
silocon_free
uv_resistant
ul
nfpa
cleanroom

  • For energy chain applications
  • PVC outer jacket
  • Bend factor 12.5xd
  • Overall shield
  • oil-resistant & flame-retardant
  • 10 million double strokes guaranteed

  • Guarantee up to 4 years
  • Part No.
    Number of cores and conductor nominal cross-section
    Bus system
    Outer jacket colour
    General properties
    Fold
    Bus system
    CAN-Bus/Fieldbus Unfold Fold
    Number of cores and conductor nominal cross-section
    (4x0.25)C Unfold Fold
    Outer diameter (d) max. [mm]
    7 Unfold Fold
    Weight per km [kg/km]
    57 Unfold Fold
    Copper index kg/km [kg/km]
    23 Unfold Fold
    Dynamic information
    Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain (factor) [x d]
    12.5 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, e-chain [mm]
    87.5 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, flexible (factor) [x d]
    10 Unfold Fold
    01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
    Min. bend radius, fixed (factor) [x d]
    7 Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature e-chain®
    +5°C up to +70°C Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -5°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -15°C to +70°C (according to DIN EN 50305) Unfold Fold
    dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
    v max. unsupported (speed) [m/s]
    3 Unfold Fold
    v max. gliding (speed) [m/s]
    2 Unfold Fold
    f7b39b0a-c879-41b4-a8e5-72e13b8f08a8-origin-CF_ICON_a-max
    a max. (acceleration) [m/s²]
    30 Unfold Fold
    Electrical properties
    Fold
    Nominal voltage
    50V Unfold Fold
    UL Voltage Rating [V]
    30 Unfold Fold
    Test voltage
    500V Unfold Fold
    Wave resistance approx. [Ω]
    120 Unfold Fold
    Core
    Fold
    Conductor
    Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
    Core insulation
    According to bus specification. Unfold Fold
    Core group 1 core structure
    4x0.25 Unfold Fold
    Core group 1 colour code
    white, green, brown, yellow (star-quad stranding) Unfold Fold
    Overall shield
    Bend-resistant braiding made of tinned copper wires. Coverage approx. 55% linear, approx. 80% optical Unfold Fold
    Outer jacket
    Low-adhesion PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Unfold Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Characteristics classification
    Fold
    UV resistance
    Medium Unfold Fold
    Oil resistance
    Oil-resistant (according to DIN EN 50363-4-1), Class 2 Unfold Fold
    Flame retardant
    According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Unfold Fold
    Silicone-free
    Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
    PTFE-free
    The design of these products does not contain PTFE Unfold Fold
    UL verified
    Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold
    UL-Listed
    CMX UL 444, 75°C Unfold Fold
    NFPA
    According to NFPA 79-2018, chapter 12.9 Unfold Fold
    REACH
    In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
    Lead-free
    According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
    Cleanroom
    According to ISO Class 1. The outer jacket material of this series complies with CF240.02.24 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
    CE
    According to 2014/35/EU Unfold Fold

    Sales Consulting

    Estimated shipping in 2 business days

    Total Price

    ¥33.41
    Bulk purchases enjoy unit price discounts
    Bracket Price

    Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
    Base price of cable
    ¥26.02 /m
    Without Tax
    Unit Copper Price
    Check Copper Surcharge Instructions
    ¥3.55 /m

    Total Unit Price
    ¥29.57 /m
    Total Price
    ¥29.57
    Without Tax
    Total tax(Tax Rate13.00%)
    + ¥3.84
    Total Price
    ¥33.41
    Includes Tax
    Scroll
    Product Consulting
    Compare
    Scroll
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download