Please input search content
Sign up and get 50 points
Home > chainflex > Bus cables > chainflex® bus cable CFBUS.LB >

chainflex® bus cable CFBUS.LB

Picture 01
Picture 01
ulawm
oil_resistance
desina
ce
rohs
silocon_free
uv_resistant
non_halogen
cleanroom
  • For energy chain applications
  • TPE outer jacket
  • Bend factor 10xd
  • Overall shield
  • oil-resistant
  • Low-temperature-flexible
  • PVC and halogen-free
  • 12.5 million double strokes guaranteed

  • Guarantee up to 4 years
  • Part No.
    Number of cores and conductor nominal cross-section
    Bus system
    General properties
    Fold
    Bus system
    CAN-Bus/Fieldbus Unfold Fold
    Number of cores and conductor nominal cross-section
    (4x0.25)C Unfold Fold
    Outer diameter (d) max. [mm]
    6.5 Unfold Fold
    Weight per km [kg/km]
    49 Unfold Fold
    Copper index kg/km [kg/km]
    28 Unfold Fold
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
    65 Unfold Fold
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
    -35°C up to +70°C Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, flexible
    -50°C to +70°C (according to DIN EN 60811-504) Unfold Fold
    3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
    Temperature, fixed
    -55°C to +70°C Unfold Fold
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
    100 Unfold Fold
    Electrical properties
    Fold
    Nominal voltage
    50V Unfold Fold
    UL Voltage Rating [V]
    600 Unfold Fold
    Test voltage
    500V (according to DIN EN 50289-1-3) Unfold Fold
    Wave resistance approx. [Ω]
    120 Unfold Fold
    Core
    Fold
    Conductor
    Stranded conductor in an especially bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Unfold Fold
    Core insulation
    According to bus specification. Unfold Fold
    Core group 1 core structure
    4x0.25 Unfold Fold
    Core group 1 colour code
    white, green, brown, yellow (star-quad stranding) Unfold Fold
    Inner jacket
    TPE mixture adapted to suit the requirements in e-chains®. Unfold Fold
    Overall shield
    Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Unfold Fold
    Outer jacket
    Low-adhesion, extremely abrasion-resistant and highly flexible TPE mixture, adapted to suit the requirements in e-chains®. Unfold Fold
    Outer jacket colour
    Red lilac (comparable to RAL 4001) Unfold Fold
    Characteristics classification
    Fold
    UV resistance
    Medium Unfold Fold
    Oil resistance
    Oil-resistant (according to DIN EN 60811-404), bio-oil-resistant (according to VDMA 24568 with Plantocut 8 S-MB tested by DEA), Class 4 Unfold Fold
    Silicone-free
    Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
    Halogen-free
    According to DIN EN 60754 Unfold Fold
    UL verified
    Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold
    REACH
    In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
    Lead-free
    According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
    Cleanroom
    According to ISO Class 1. The outer jacket material of this series complies with CF9.15.07 - tested by IPA according to standard DIN EN ISO 14644-1 Unfold Fold
    Dry cleanroom
    按 DIN EN ISO 14644-1 标准在干式无尘室中测试 Unfold Fold
    DESINA
    According to VDW, DESINA standardisation Unfold Fold
    CE
    According to 2014/35/EU Unfold Fold

    Sales Consulting

    Estimated shipping in 2 business days

    Total Price

    ¥62.59
    Bulk purchases enjoy unit price discounts
    Bracket Price

    Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
    Base price of cable
    ¥51.00 /m
    Without Tax
    Unit Copper Price
    Check Copper Surcharge Instructions
    ¥4.39 /m

    Total Unit Price
    ¥55.39 /m
    Total Price
    ¥55.39
    Without Tax
    Total tax(Tax Rate13.00%)
    + ¥7.2
    Total Price
    ¥62.59
    Includes Tax
    Scroll
    Product Consulting
    Compare
    Selected (0/10)
    Max amount 10
    Get Papers (One of the chosen samples has no paper version)
    Download