Please input search content
Sign up and get 50 points
Home > chainflex® pneumatic hose CFAIR >

chainflex® pneumatic hose CFAIR

Picture 01
Picture 01
rohs
silocon_free
non_halogen
  • For heaviest duty applications
  • PU hose
  • Oil-resistant and coolant-resistant
  • Abrasion resistance
  • Outside tolerance
  • PVC and halogen-free
Part No.
Outer diameter (d) max. [mm]
Dimensions
Fold
Package length max. [km]
1 Unfold Fold
Inner diameter mm [mm]
2.7 Unfold Fold
Wall thickness mm [mm]
0.65 Unfold Fold
Outer diameter (d) max. [mm]
4 Unfold Fold
Weight per km [kg/km]
8 Unfold Fold
General properties
Fold
17fa8c05-64e2-4589-aadf-0002d72e942a-origin-Icon_material_old
Material
Highly abrasion-resistant polyurethane adapted to suit the requirements in e-chains®. Unfold Fold
20cea83f-c471-4f8f-8dc2-1ca5cb4632c7-origin-Icon_dimensions_old
Dimensions
External tolerances Unfold Fold
f4384296-e065-42da-88d1-2bc3271d41b2-origin-Icon_pressure_old
Operating pressure at 20°C/68°F) [Bar]
12 Unfold Fold
Vacuum (at 20°C/68°F) [Bar]
-1 Unfold Fold
Colour
blue Unfold Fold
Dynamic information
Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, e-chain [mm]
40 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, flexible (factor) [x d]
10 Unfold Fold
01c5ae09-4205-4a55-ae2e-865ddedde3f7-origin-CF_ICON_Biegeradius
Min. bend radius, fixed (factor) [x d]
7.5 Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, flexible
-25°C up to +80°C Unfold Fold
3578f6be-f61e-44b6-b52d-74c7014a69d5-origin-CF_ICON_Temperatur
Temperature, fixed
-40°C to +85°C Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. unsupported (speed) [m/s]
10 Unfold Fold
dfc121eb-ea20-485c-985b-f641ca4f8853-origin-CF_ICON_v-max
v max. gliding (speed) [m/s]
6 Unfold Fold
Characteristics classification
Fold
ff50d73f-dd63-471d-997f-34922e0e5ec6-origin-Icon_UV-resistant_old
UV resistance
none Unfold Fold
ffdba992-8bcc-477e-8a55-b69621e738ee-origin-Icon_oilcan_old
Oil resistance
Oil-resistant Unfold Fold
36350704-1cd8-4aa6-b979-8a9cbb618b36-origin-Icon_silicone-free_old
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Unfold Fold
d09db211-5ace-44bc-8b55-bbaecc1d713d-origin-Icon_halogen-free_old
Halogen-free
According to EN 50267-2-1 Unfold Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Unfold Fold
3ef53fd7-fd0f-4fcf-a38b-03398db96800-origin-Icon_RoHS_HKS7
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Unfold Fold
3c216d69-f731-4f15-b6a7-3da1a6a3c281-origin-CF_ICON_ul.verified
UL verified
Certificate no. B129699: "igus 36-month chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Unfold Fold

Estimated shipping in 2 business days

Total Price

¥10.17
Bulk purchases enjoy unit price discounts
Bracket Price

Quantity (m) Please enter a number between 1 - 10000, only multiples of 0.5 meters are supported.
Unit Price
¥9.00 /m
Without Tax
Total Price
¥9.00
Without Tax
Total tax(Tax Rate13.00%)
+ ¥1.17
Total Price
¥10.17
Includes Tax
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download