中文
0

- 灵活的应用要求
- 外护套: iguPUR
- 总屏蔽
- 耐油性: 耐油(符合DIN EN 50363-10-2标准)
- 对绞芯线
- 阻燃
- 无硅
- chainflex® 高柔性电缆等级: 3.1.3.1
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(2x(2x0.5))C Fold
Number of cores
2x2 Fold
Outer diameter (d) max. [mm]
7.5 Fold
Weight per km [kg/km]
76 Fold
Copper index kg/km [kg/km]
36.29 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
15 Fold
Characteristics classification
Fold
UV resistance
Medium Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold

Sales Consulting
