中文
0

- 灵活的应用要求
- 外护套: PVC
- 总屏蔽
- 对绞芯线
- 阻燃
- 无硅
- chainflex® 高柔性电缆等级: 3.1.1.1
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(2x(2x0.25))C Fold
Number of cores
2x2 Fold
Outer diameter (d) max. [mm]
6.5 Fold
Weight per km [kg/km]
60 Fold
Copper index kg/km [kg/km]
23.58 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
12 Fold
Min. bend radius, e-chain [mm]
78 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Electrical properties
Fold
Test voltage
1500V Fold
Characteristics classification
Fold
UV resistance
none Fold
Flame retardant
According to IEC 60332-1-2, FT1 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
UL verified
Certificate no. V293650: "igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year" Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold

Sales Consulting
