中文
chainflex®高柔性数据电缆CF8820

Part No.
Number of cores and conductor nominal cross-section
Technical data
Fold
Copper index kg/km [kg/km]
3 Fold
Dimensions
Fold
Number of cores and conductor nominal cross-section
2x0.14 Fold
Outer diameter (d) max. [mm]
5 Fold
Weights
Fold
Weight per km [kg/km]
22 Fold
General properties
Fold
Brand name
chainflex Fold
Cable type (#Singular)
Data cable Fold
Jacket material
PVC Fold
Cable type (#Plural)
Data cables Fold
Dynamic information
Fold
Temperature fixed max. [°C]
70 Fold
Min. bend radius, e-chain (factor) [x d]
12.5 Fold
Temperature flexible max. [°C]
70 Fold
v max. unsupported (speed) [m/s]
3 Fold
Travel distance unsupported max. [m]
10 Fold
Min. bend radius, fixed [mm]
35 Fold
Temperature e-chain max. [°C]
70 Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Travel distance e-chain® [m]
10 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Min. bend radius, fixed (factor) [x d]
7 Fold
Min. bend radius, flexible (factor) [x d]
10 Fold
Temperature e-chain min. [°C]
5 Fold
a max. unsupported (acceleration) [m/s²]
20 Fold
Temperature fixed min. [°C]
-15 Fold
a max. (acceleration) [m/s²]
20 Fold
Temperature flexible min. [°C]
-5 Fold
Min. bend radius, e-chain [mm]
62.5 Fold
Cable structure
Fold
Outer jacket
Low-adhesion PVC mixture, adapted to suit the requirements in e-chains®. Fold
Colour printing outer jacket
white Fold
Colour codes according DIN 47100
Conductor
Stranded conductor in a bend-resistant version consisting of bare copper wires (according to DIN EN 60228). Fold
Stranding type
Stranded in layers Fold
Outer jacket colour
Jet black (comparable to RAL 9005) Fold
Electrical information
Fold
Nominal Voltage
300/300V (according to DIN VDE 0298-3) Fold
Test voltage
1500V (according to DIN EN 50395) Fold
Test voltage [V]
1500 Fold
Properties and approvals
Fold
NFPA
CE
UL/CSA
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
PFAS-tested
CE
According to 2014/35/EU Fold
Flame retardant
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
Silicone-free
Flame retardant
Complies with IEC 60332-1-2, IEC 20-35, VW-1, FT-1 Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
Lead-free
Requirements
Fold
unsupported
PTFE-free

Sales Consulting
