中文
chainflex® CF240 data cable

- Application: for medium stress
- Outer jacket: PVC
- Overall shield
- Oil resistance: oil-resistant (based on DIN EN 50363-4-1)
- Flame retardant
- Silicone-free
- chainflex® class: 4.4.2.1
Part No.
Number of cores and conductor nominal cross-section
General properties
Fold
Number of cores and conductor nominal cross-section
(3x0.14)C Fold
Outer diameter (d) max. [mm]
4.5 Fold
Weight per km [kg/km]
28 Fold
Copper index kg/km [kg/km]
14 Fold
Dynamic information
Fold
Min. bend radius, e-chain (factor) [x d]
10 Fold
Min. bend radius, e-chain [mm]
45 Fold
Min. bend radius, flexible (factor) [x d]
8 Fold
Min. bend radius, fixed (factor) [x d]
5 Fold
Temperature e-chain®
+5°C up to +70°C Fold
Temperature, flexible
-5°C to +70°C (according to DIN EN 60811-504) Fold
Temperature, fixed
-15°C to +70°C (according to DIN EN 50305) Fold
v max. unsupported (speed) [m/s]
3 Fold
v max. gliding (speed) [m/s]
2 Fold
a max. (acceleration) [m/s²]
20 Fold
Electrical properties
Fold
Nominal voltage
300/300V (according to DIN VDE 0298-3) Fold
UL Voltage Rating [V]
300 Fold
Test voltage
1500V (according to DIN EN 50395) Fold
Maximum conductor resistance at 20°C [Ω/km]
138 Fold
Nominal cross section
0.14 Fold
Number of cores
3 Fold
Core
Fold
Conductor
Very finely stranded special conductors of a particularly bend-resistant design, made of bare copper wires. Fold
Core insulation
Mechanically high-quality TPE mixture. Fold
Core stranding
The individual cores are wound in layers with a short pitch length. Fold
Overall shield
Extremely flexible braiding made of tinned copper wires. Coverage linear approx. 70%, optical approx. 90% Fold
Outer jacket
Low-adhesion, oil-resistant PVC mixture, adapted to suit the requirements in e-chains® (according to DIN EN 50363-4-1). Fold
Outer jacket colour
Silver grey (comparable to RAL 7001) Fold
Characteristics classification
Fold
UV resistance
none Fold
Oil resistance
Oil-resistant (according to DIN EN 50363-4-1), Class 2 Fold
Flame retardant
According to IEC 60332-1-2, Cable Flame, VW-1, FT1, FT2/Horizontal Flame Fold
Silicone-free
Free from silicone which can affect paint adhesion (according to PV 3.10.7 – status 1992) Fold
PTFE-free
The design of these products does not contain PTFE Fold
UL verified
Certificate no. V293650: "The igus 4-year chainflex cable guarantee and service life calculator based on 2 billion test cycles per year“ Fold
NFPA
According to NFPA 79-2018, chapter 12.9 Fold
REACH
In accordance with Regulation (EC) No. 1907/2006 (REACH) Fold
Lead-free
According to 2011/65/EU (RoHs-II/RoHS-III) Fold
Cleanroom
According to ISO Class 1, material/cable tested by IPA according to DIN EN ISO standard 14644-1 Fold
CE
According to 2014/35/EU Fold

Sales Consulting
Scroll




