Please input search content
Sign up and get 50 points
Home > Linear technology > R-shaft guides > Liner > drylin R A160UMO-01 liner | FDA-compliant >

drylin R A160UMO-01 liner | FDA-compliant

Picture 01
Picture 01
Picture 02
drylin_Baukasten_Video_R_Lagerwechsel_JUMO_1441d6e632
silent
  • Long, open design for supported shafts
  • Compliant with FDA/EU10/2011 EC
  • Lubrication and maintenance-free
  • Quiet operation
  • Material: iglidur A160
Part No.
Ø d1 [mm]
Dimensions
Fold
Ø d1 [mm]
10 Unfold Fold
Weights
Fold
Weight [g]
0.648 Unfold Fold
General properties
Fold
Liner material
iglidur® A160 Unfold Fold
Design
round Unfold Fold
Brand name
drylin Unfold Fold

Sales Consulting

Total Price

Contact Us

Contact Us
Scroll
Product Consulting
Compare
Selected (0/10)
Max amount 10
Get Papers (One of the chosen samples has no paper version)
Download