中文
7th axis | URCap + control cabinet integration - 0.3m/s or 0.6m/s version

Product information
- Simple integration in Universal Robots with UR CAP
- Plug & play solution ready to connect
- Control cabinet version
- Cable set: 3m
- Max. speed: 0.3 - 0.6m/s
Available as an option
Part No.
Speed max. [m/s]
Dimensions
Fold
Weight [g]
3285 Fold
General properties
Fold
Speed max. [m/s]
0.3 Fold
Thermal properties
Fold
Max. ambient temperature [°C]
45 Fold

Sales Consulting
Scroll
